??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SATP S8M NT36 SPB - Keyless High Torque Timing Pulleys - S8M Type
Bill of material
SATP-S8M-NT36-BW250-I-16-HA
PN
Part No.
SATP-S8M-NT36-BW250-I-16-HA
ST
Surface Treatment
NT
No. of Teeth
36
TNW
Type Nominal Width
PS
Pulley Shape
DD
Shaft Hole Dia. d (1mm Increment)
mm
PD
P.D.
91.67 mm
OD
O.D.
90.30 mm