??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
RCM
Description
SB Ø 18 - Extra heavy load
Bill of material
SB18-055
CODE
-
DO
Hole diameter
18.0 mm
DI
Rod diameter
9.0 mm
LO
Free length
mm
RG
Rate /±10%
N/mm
SX
Deflection of job
mm
Enter value for SX
Deflection of job
mm
cm
inch
ft
FX
Force
0.000 N
LX
Length at compression end
mm
S1
Recommended working deflection for long spring life
mm
F1
Force
981 N
S2
Recommended working deflection for medium spring life
mm
F2
Force
1108 N
SN
Maximum operating deflection
mm
FN
Force
1226 N
SB
Solid deflection
mm
FB
Force
N
BXH
Cross wire section
4,20 x 3,32 mm
H
3.320 mm