??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
SB11S - Step-type knob without embossing
Bill of material
SB11S3-6
MODEL
Model
SB11S3-6
LV1
LV1 type
External thread type
LV2
LV1 type
Stepped type
MAT
Material
Equivalent to SUS303
CODE
Code
SB11S
VAR02
M
mm
VAR04
L
mm
FIX02
D
12 mm
FIX04
d
6 mm
FIX06
A
2.5 mm
FIX08
H
7.5 mm
FIX10
S
5.0 mm
FIX12
l
1.0 mm
FIX95
PDF
PDF