??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
PRiCi FA
Description
SB17CG,SB17S,SB17CB,SB18S,SB19CG,SB19S,SB19CB,SB20CG,SB20S,SB20CB,SB21S,SB22CG,SB22S,SB22CB - Knob thick embossing
Bill of material
SB19CB3-5
MODEL
Model
LV1
LV1 type
LV2
LV1 type
MAT
Material
SUR
Surface treatment
CODE
Code
VAR02
M
mm
VAR04
L
mm
VAR06
A
mm
FIX02
D
12 mm
FIX04
d
6 mm
FIX06
T
5.5 mm
FIX08
H
10.0 mm
FIX10
S
5.0 mm
FIX12
l
1.0 mm
FIX95
PDF
PDF