??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
SB31F - Fixed part handle external thread type
Bill of material
SB31F6
MODEL
Model
SB31F6
LV1
Shape
External thread type
MAT1
Handle material
PF
MAT2
Thread material
Q235
SUR1
Handle surface treatment
Blackening treatment
SUR2
Thread material
Galvanizing
CODE
Code
SB31F
VAR02
M
FIX02
L
50 mm
FIX04
L1
12 mm
FIX06
D
16 mm
FIX08
d
12 mm
FIX10
weight
0.02 kg/pcs
FIX95
PDF
PDF