??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
SB32S - Fixed handle stainless steel
Bill of material
SB32S5
MODEL
Model
SB32S5
LV1
Grip
regular
MAT
Material
SUS304
SUR
Surface treatment
Electrolytic grinding
CODE
Code
SB32S
VAR02
M
FIX02
D
10 mm
FIX04
d
8 mm
FIX06
H
39 mm
FIX08
L
6 mm
FIX10
W
6.5 mm
FIX12
A
6 mm
FIX14
weight
25 g
FIX95
PDF
PDF