??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PRiCi FA
Description
SB33G - Fixed handle external thread type
Bill of material
SB33G5
MODEL
Model
SB33G5
LV1
Shape
External thread type
MAT
Material
Q235
SUR
Surface treatment
Bright chrome plating
CODE
Code
SB33G
VAR02
M
FIX02
L
40 mm
FIX04
L1
10 mm
FIX06
D
13 mm
FIX08
d
8 mm
FIX10
weight
0.03 kg/pcs
FIX95
PDF
PDF