??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PRiCi FA
Description
SB34F - Fixed long handle external thread with wrench slot type
Bill of material
SB34F8-83
MODEL
Model
SB34F8-83
MAT1
Handle material
Carbon structural steel
MAT2
Material of grip part
ABS
SUR1
Handle surface treatment
Chrome plating
CODE
Code
SB34F
VAR02
M
VAR04
L
mm
FIX02
Handle color
Black
FIX04
L1
12 mm
FIX06
d
10 mm
FIX08
D
22 mm
FIX10
H
42 mm
FIX12
W
8 mm
FIX14
Reference weight
75 g
FIX95
PDF
PDF