??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PRiCi FA
Description
SB37CZ - Rotating handle
Bill of material
SB37CZ5
MODEL
Model
SB37CZ5
MAT1
Handle material
phenolic resin
MAT2
Thread material
SS400
MAT3
Accessory bolt material
Alloy structural steel
SUR1
Surface treatment of threaded part
Chromate finish
SUR2
Surface treatment of accessory bolts
Chromate finish
CODE
Code
SB37CZ
VAR02
M
FIX02
H
53 mm
FIX04
D
18 mm
FIX06
d
15.5 mm
FIX08
h
15.0 mm
FIX10
Lf
5 mm
FIX12
H1
57 mm
FIX14
W
17 mm
FIX16
P
5.25 mm
FIX18
Accessory bolt
M5×10
FIX20
Reference weight
55 g
FIX95
PDF
PDF