??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
PRiCi FA
Description
SBKXA,SBKXB - Plastic handle
Bill of material
SBKXA6-119.5
MODEL
Model
LV1
LV1 type
Plastic handle
MAT
Material
Equivalent to ABS
SUR
Surface treatment
-
CODE
Code
VAR02
M
mm
VAR04
d1
mm
VAR06
L
mm
FIX02
I
93.4 mm
FIX04
B
26 mm
FIX06
H
35 mm
FIX10
h1
29.0 mm
FIX12
h2
mm
FIX14
h3
mm
FIX16
d2
mm
FIX95
PDF
PDF