??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Mink Bürsten
Description
SBL-TRW-K1 - Mink TRW-System
Bill of material
SBL-TRW-K1
ORDERNO
Order number
SBL-TRW-K1
OPT
Density
open
D
Bristle diameter
0.20 mm
FH
Bristle length
6.50 mm
MAT1
Body material
Polypropylene / PP (black)
MAT2
Bristle material
Polyamide 6 (red)
SDT
Standard delivery time
Max. 10 working days days
VE
Packaging Unit
30 PCS