??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 2
HELP_VARIABLE
Company
PRiCi FA
Description
SBRAM - Fixed handle - external thread type
Bill of material
SBRAM6
MODEL
Model
LV1
LV1 type
External thread type
MAT
Handle material
PF
MAT2
Thread material
SUR
Surface treatmentl(luowenbu)
CODE
Code
VAR02
M
FIX02
D
17 mm
FIX04
d
12 mm
FIX06
d1
8 mm
FIX08
d2
6.5 mm
FIX10
A
1.5 mm
FIX12
l
1.8 mm
FIX14
H
40 mm
FIX16
La
13 mm
FIX18
Lf
20 mm
FIX20
Weight
15 g
FIX95
PDF
PDF