??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
PRiCi FA
Description
SBRF - Small rotary handle - internal thread type
Bill of material
SBRF5-13-B
MODEL
Model
SBRF5-13-B
LV1
LV1 type
Internal thread type
MAT
Handle material
nylon6
MAT2
Thread material
Equivalent to SUM22L
SUR
Surface treatmentl(luowenbu)
Blackening treatment
CODE
Code
SBRF
VAR02
M
VAR04
D
mm
VAR06
colour
FIX02
Ha
18.8 mm
FIX04
Weight
7.5 g
FIX95
PDF
PDF