??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
SBRH - Small rotary handle - external thread type
Bill of material
SBRH6-13-B
MODEL
Model
SBRH6-13-B
LV1
LV1 type
External thread type
MAT
Handle material
nylon6
MAT2
Thread material
Equivalent to SUM22L
SUR
Surface treatmentl(luowenbu)
Blackening treatment
CODE
Code
SBRH
VAR02
M
VAR04
D
mm
VAR06
colour
FIX02
Ha
18.8 mm
FIX04
Weight
12.5 g
FIX95
PDF.
PDF