??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
SBRMBM - Folding rotary handle
Bill of material
SBRMBM8-55
MODEL
Model
SBRMBM8-55
MAT
Handle material
nylon
MAT1
Thread material
Equivalent to S45C
MAT2
Nut material
Equivalent to S45C
SUR
Surface treatmentl(luowenbu)
Chromium plating
SUR2
Nut Surface treatment
Chromium plating
CODE
Code
SBRMBM
VAR02
M
VAR04
H
mm
FIX02
D
19 mm
FIX04
d
16 mm
FIX06
h
20 mm
FIX08
La
12.5 mm
FIX10
h1
9 mm
FIX12
H1
55.5 mm
FIX14
d1
26.5 mm
FIX16
W
12 mm
FIX18
Weight
41 g
FIX95
PDF
PDF