??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PRiCi FA
Description
SBRW - Rotary handle with hexagon hole
Bill of material
SBRW6-28.5
MODEL
Model
SBRW6-28.5
MAT
Handle material
PF
MAT2
Thread material
Equivalent to SUM21
SUR
Surface treatmentl(luowenbu)
Chromate gloss treatment
CODE
Code
SBRW
VAR02
M
VAR04
H
mm
FIX02
D
14 mm
FIX04
d
11 mm
FIX06
d1
8 mm
FIX08
h
28 mm
FIX10
W
3 mm
FIX12
La
10 mm
FIX14
A
0.5 mm
FIX16
Weight
12 g
FIX95
PDF
PDF.