??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CHELIC
Description
SBS - VALVE
Bill of material
SBS-01-DC24-K (30)
TYPE
type
SBS:2 Ports 2 Positions solenoid valve (Direct operated)
MODEL
model
VOLTAGE
voltage
D
11.000 mm
H
54.600 mm
L
mm
CONNECTIONTYPE
connection type
WITHLED
with LED