??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Smooth Tech
Description
SBW80 - Screw drive
Bill of material
SBW80-1605-S50-1P-CM-ROS-M-2M-OL-B20
MODEL
Model
SB : Half a screw
PW
Products wide
80
WEIGHT
Weight
5.1 kg
K
k
★ 3000 rpm
X
x
★ 250 mm/s
SS
Screw specification
AC
Accuracy class
mm
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
Position of stroke
mm
Enter value for POS
Position of stroke
mm
cm
inch
ft
NOS
Number of slider
MD
Motor direction
PSP
Photoelectric switch position
MB
Motor brand
MP
Motor power
BRAKE
Brake
IOL
Inside and outside lock
L
300 mm
A
1 mm
B
75 mm
N
6 mm
E
6 mm