??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 33
HELP_VARIABLE
Company
Berger Tools
Description
SC 10000 - ISO 11901 Standard
Bill of material
SC10000-080N
ARTNR
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
3 mm
D
Diameter
195 mm
P
Nominal charging pressure
bar
PMIN
Pressure min.
20 bar
CX
Working stroke
mm
输入参数值: CX
Working stroke
mm
cm
inch
ft
FIS
Fixing
F0
Nominal initial force
daN
F1I
Isothermal end force
daN
F1P
Polytropische Endfestigkeit
daN
V
Volume
cm³
S
Surface
70.88 cm²
W
Weight
Kg