??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
SC-M5-FP1 Series - Speed control valve
Bill of material
SC-M5-S-FP1
MODEL
Model No.
SC
PS
Port size
M5: M5 x 0.8
S
Shape
INFOTEXT
Infotext
Dimensions
A
28.5
B
13.5
C
11.2
D
4.2
E
3.5
F
12.0
G
19
H
6.5
I
φ 3.2
J
M5 x 0.8
K
8