??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SATA
Description
SC63 - Rod Type Actuator
Bill of material
NB=SC63-AL05-S50-M2-P750W
MODEL
Model
SC63
IM
Installation method
LEAD
Lead
mm
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
MP
Motor direction
MB
Motor Brand
MO
Motor Output
BRAKE
Motor Brake
L
Length of Actuator
426.00 mm
A
330.5 mm
KG
8.90 kg