??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
CKD
Description
SCG-G2/G3 with switch
Bill of material
SCG-G2-00-50B-25-T2YLH-R
TYPE
Model No.
SCG
DOPL
Degree of protection
MS
Mounting
BORE
Bore size
mm
PTT
Port thread
CUS
Cushion
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
SWM
Switch model No.
LWD
Lead wire direction
LWL
Lead wire length
SWP
Switch quantity
ACC1
Accessory
ACC2
Accessory
POS
Piston rod position
mm
Enter value for POS
Piston rod position
mm
cm
inch
ft
INFOTEXT
Product information
Product information
A
mm
B
mm
C
mm
DA
Port thread
DB
16 mm
DC
5 mm
EE
Port thread
F
mm
G
mm
J
mm
K
mm
KK
Port thread
LL
mm
M
mm
MM
mm
MN
mm
MO
mm
N
4 mm
Q
mm
R
mm
SD
mm
T
mm
V
mm
WF
mm
X
mm
L1
- mm
O
mm
P
mm
RD
mm
HD
mm
LA
- mm
LB
- mm
LC
- mm
LD
- mm
LG
- mm
LH
- mm
LR
- mm
LS
- mm
LT
- mm
FA
- mm
FC
- mm
FD
- mm
FF
- mm
FG
- mm
FJ
- mm
MT
- mm
FH
- mm
FL
- mm
FM
- mm
FT
- mm
CA
- mm
CD
- mm
CE
- mm
CF
- mm
CI
- mm
CJ
- mm
CQ
- mm
CV
- mm
CW
- mm
AQ
- mm
TC
- mm
TD
- mm
TE
- mm
TJ
- mm
TF
- mm
TG
- mm
TK
- mm
TM
- mm
TN
- mm
TY
- mm
TZ
- mm