??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Quick-action clamp on a pivot unit (quick adjustment) - -
Bill of material
314000
BEST
Order No.
314000
SSTELLE
Interface fitted
SWA 39 mm
SCHWENK
Swivel range
mm
输入参数值: SCHWENK
Swivel range
mm
cm
inch
ft
B
width
60 mm
H
height
87 mm
L
Length
60 mm
BS
Description
信息
Infotext