您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
한국어
中文
English (United States)
SCJ-25-5x5
Sungil Machinery
Coupling
SCJ
SCJ-S
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{sungil/coupling/scj/scj-s/scj25_asmtab.prj},{NB=SCJ-25-5x5(00-00)},{PN1=SCJ-25},{FM=Set Screw type},{D=25.0},{L=30.4},{D1=5.000},{K1=},{KB1=0},{KT1=0.00},{D2=5.000},{K2=},{KB2=0},{KT2=0.00},{L1=10.4},{L3=6.3},{F1=7.5},{SZ=M4},{SZM=4.0},{C=0.4},{S1=3.55},{S2=0.8},{S1D=11.0},{S1C=7.2},{BL=8.50},{BD=5.90},{BD1=3.30},{BH=3.80},{HB=4.50},{HS=2.50},{DD=3.00},{NT=1},{MT=2},{MRPM=12,000},{MI=3.1x10^-6},{TS=800},{MASS=35},{EA=1.5},{EC=0.5},{DA=13.0},{CA=1.0},{T=1.3},{DI=15.0},{UD=4.8},{UB=3.0},{PPATH=../assy/scj_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SCJ-25 - Cross Joint Coupling / Set Screw type
Bill of material
SCJ-25-5x5
PN1
Product No.
SCJ-25
FM
Fastening Method
Set Screw type
D
Outer Diameter
25.0
L
Length
30.4
D1
Inner Diameter
5.000
6.000
6.350
6.500
7.000
7.937
8.000
9.000
9.525
10.000
5.000
6.000
6.350
6.500
7.000
7.937
8.000
9.000
9.525
10.000
K1
Keyway 1
No Keyway
No Keyway
KB1
Key Width 1
0
0
KT1
Key Height 1
D2
Inner Diameter
5.000
6.000
6.350
6.500
7.000
7.937
8.000
9.000
9.525
10.000
5.000
6.000
6.350
6.500
7.000
7.937
8.000
9.000
9.525
10.000
K2
Keyway 2
No Keyway
No Keyway
KB2
Key Width 2
0
0
KT2
Key Height 2