目錄: NITTO KOHKI
Created: 18.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NITTO KOHKI
02SCL-6 AL NBR
NITTO KOHKI
Cupla
For Low Pressure Air (One-way shut-off)
Super CUPLA / Super CUPLA with Tube Fitting
With Tube Fitter / L-shaped
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{nitto/cupla/low_pressure_air/super_cupla/tube_fitter_l_shaped/scl_type_socket.prj},{NB=CCB13366-21_02SCL-6_ AL_NBR_c},{ASSYNO=CB13366},{MODEL=02SCL-6},{S=6mm OD},{MT= AL},{M=47.5},{L=(63.5)},{L1=63.5},{D=19.5},{H=Hex.16},{C=(25.7)},{C1=25.7},{T=10.3},{SM=NBR},{CP=MS-20PCL-6},{SECTION=C},{FIG=2},{REV=1},{MNO=02SCL-6 AL NBR}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
NITTO KOHKI
Description
SCL Type - Socket
Bill of material
02SCL-6 AL NBR
CNSORDERNO
Order number
02SCL-6 AL NBR
02SCL-6 AL NBR
ASSYNO
Assy No.
CB13366
CB13366
S
Application (Tube)
6mm OD
6mm OD
mm
MT
Material
AL
M
Mass
47.5
47.5
g
L
(63.5)
(63.5)
mm
D
ΦD
19.5
mm
H
H (WAF)
Hex.16
C
(25.7)
(25.7)
mm
T
ΦT
10.3
10.3
mm
SM
Seal material
NBR