您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
SCON-CGB-12WAI-NP-0-1
IAI
Controller
Position Controller
SCON
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{iai/controller/position_controller/scon/scon_cb.prj},{NB=SCON-CGB-12WAI-NP-0-1},{TYPE=SCON},{SER=Safety Category Comliant Type},{MT=12},{EN=WAI},{OP=},{IOTYPE=NP},{CL=0},{V=1},{TYPEX=CGB}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
IAI
Description
SCON - CB/CGB/LC/LCG
Bill of material
SCON-CGB-12WAI-NP-0-1
CNSORDERNO
Order number
SCON-CGB-12WAI-NP-0-1
SCON-CGB-12WAI-NP-0-1
TYPE
Type
SCON
SER
Series
Safety Category Comliant Type
Safety Category Comliant Type
MT
Motor type
12 : 12W motor
20 : 20W motor
30D : 30W motor
30R : 30W motor
60 : 60W motor
100 : 100W motor
100S : 100W motor
150 : 150W motor
200 : 200W motor
200S : 200W motor
300S : 300W motor
400 : 400W motor
600 : 600W motor
750 : 750W motor
750S : 750W motor
3000 : 3000W motor
3300 : 3300W motor
12 : 12W motor
20 : 20W motor
30D : 30W motor
30R : 30W motor
60 : 60W motor
100 : 100W motor
100S : 100W motor
150 : 150W motor
200 : 200W motor
200S : 200W motor
300S : 300W motor
400 : 400W motor
600 : 600W motor
750 : 750W motor
750S : 750W motor
3000 : 3000W motor
3300 : 3300W motor
W
EN
Encoder Type
WAI : Battery-less Absolute Incremental
A : Absolute
WAI : Battery-less Absolute Incremental
A : Absolute
OP
Option
no option
no option
IOTYPE
I/0 type
NP: PIO specification (NPN type)
PN: PIO specification (PNP type)
DV: DeviceNet connection specification
CC: CC-Link connection specification
PR: PROFIBUS-DP connection specification
CN: CompoNet connection specification
ML: MECHATROLINK II connection specification
ML3: MECHATROLINK III connection specification
EC: EtherCAT connection specification
ECM: EtherCAT motion connection specifications
EP: EtherNet/IP connection specification
PRT: EtherNet/IP connection specification
RC: RCON connection specification
CIE : CC-Link IE Specification
NP: PIO specification (NPN type)
PN: PIO specification (PNP type)
DV: DeviceNet connection specification
CC: CC-Link connection specification
PR: PROFIBUS-DP connection specification
CN: CompoNet connection specification
ML: MECHATROLINK II connection specification
ML3: MECHATROLINK III connection specification
EC: EtherCAT connection specification
ECM: EtherCAT motion connection specifications
EP: EtherNet/IP connection specification
PRT: EtherNet/IP connection specification
RC: RCON connection specification
CIE : CC-Link IE Specification
CL
I/O cable length
0 : No cable
2 : 2m
3 : 3m
5 : 5m
0 : No cable
2 : 2m
3 : 3m
5 : 5m
V
Volt
1: single AC100V
2: single AC200V
1: single AC100V
2: single AC200V
V