??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Nippon Pulse Motor (USA)
Description
SCR050 - SCR Linear Stage - Nanopositioning Stage
Bill of material
SCR050-020-100-04Q
PN
Part Number
SCR050-020-100-04Q
TYPE
Stage Size
050 mm
S
Travel/Stroke
mm
B
Stage Width (B)
75 mm
AC
Accuracy
2 um
ER
Encoder Resolution
nm
MS
Motor Size
Motor Size w/ Quadruple Winding
HE
Hall Effects
No Hall Effects
BDR
Bi-Directional Repeatability
+/-1 count
MA
Maximum Acceleration
10 m/s2
MA2
Maximum Acceleration
1.0 g
MV
Maximum Velocity
0.4 m/s
LC
Load Capacity
10 kg
MM
Moving Mass
0.229 kg
TM
Total Mass
0.63 kg
SF
Straightness & Flatness
2.5/25mm um
HLS
Home Limit Switches
Standard
HSL
Home Switch Location
Center
LST
Limit Switch Over Travel
1 mm
HST
Hard Stop Over Travel
2 mm
BRNG
Bearing
Cross-roller Bearing
LSM
Linear Shaft Motor
S040Q
NOTE
Notes
SCR050 Notes