??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Nippon Pulse Motor (USA)
Description
SCR075 - SCR Linear Stage - Nanopositioning Stage
Bill of material
SCR075-050-100-08Q
PN
Part Number
SCR075-050-100-08Q
TYPE
Stage Size
075 mm
S
Travel/Stroke
mm
ER
Encoder Resolution
nm
MS
Motor Size
Motor Size w/ Quadruple Winding
HE
Hall Effects
A
N/A mm
B
Stage Width (B)
140 mm
C
N/A mm
AC
Accuracy
3.000 um
BDR
Bi-Directional Repeatability
+/-1 count
MA
Maximum Acceleration
28 m/s2
MA2
Maximum Acceleration
2.9 g
MV
Maximum Velocity
1.1 m/s
LC
Load Capacity
45.5 kg
MM
Moving Mass
0.50 kg
TM
Total Mass
1.0 kg
SF
Straightness & Flatness
2.5/25mm um
HLS
Home Limit Switches
Standard
HSL
Home Switch Location
Center
LST
Limit Switch Over Travel
1 mm
HST
Hard Stop Over Travel
2 mm
BRNG
Bearing
Cross-roller Bearing
LSM
Linear Shaft Motor
S080Q
NOTE
Notes
SCR075 Notes