??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Nippon Pulse Motor (USA)
Description
SCR150 - SCR Linear Stage - Nanopositioning Stage
Bill of material
SCR150-100-100-16D
PN
Part Number
SCR150-100-100-16D
TYPE
Stage Size
150 mm
S
Travel/Stroke
mm
Enter value for S
Travel/Stroke
mm
cm
inch
ft
ER
Encoder Resolution
nm
MS
Motor Size
Motor Size w/ Double Winding
HE
Hall Effects
A
N/A mm
B
Stage Width (B)
230 mm
C
N/A mm
AC
Accuracy
5 um
BDR
Bi-Directional Repeatability
+/-1 count
MA
Maximum Acceleration
17 m/s2
MV
Maximum Velocity
1.3 m/s
LC
Load Capacity
45.5 kg
MM
Moving Mass
2.3 kg
TM
Total Mass
5.2 kg
SF
Straightness & Flatness
2/25mm um
HLS
Home Limit Switches
Standard
HSL
Home Switch Location
Center
LST
Limit Switch Over Travel
1 mm
HST
Hard Stop Over Travel
2 mm
BRNG
Bearing
Cross-roller Bearing
LSM
Linear Shaft Motor
S160D
NOTE
Notes
SCR Notes