??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Baldor Reliance
Description
Screw Conveyor Stainless Steel Drive Shaft 3 Metric - Torque-Arm II Shaft Mount Speed Reducer
Bill of material
903083
PN
Part Number
SD
Screw Diameter
12,14,16,18,20
MAT
Material
Stainless Steel
A
Drive Shaft Diameter
76.2 mm
B
251.000 mm
C
73.000 mm
D
76.000 mm
E
Hole Diameter
19.84 mm
V
Inch
W
Weight
lbs