??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 19
HELP_VARIABLE
Company
Neff Gewindetriebe
Description
Screw Jacks Type R with Ball screw KGS
Bill of material
MH3-R-6-K-3210-100-209-Z-DFM-0-0-0
BG
Overall size
USH
Transmission ratio
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
GL
useable thread length GL
mm
INFO
Note
If a different thread length is required, the stroke must be increased.
SE
Screw end
SPINDEL
Screw
ZUBEHOER1
Screw attachments
MT
Nut type
RF
Direction of the flange side
ZUBEHOER
Screw cover
mm
WELLENENDE
Shaft end (standard, side A, side B)
POS
Piston position
mm
Enter value for POS
Piston position
mm
cm
inch
ft
BEF
Mounting
BEF2
Mounting position
KAR
Cardan bearing
A1
mm
A2
mm
A3
mm
AA1
a1
mm
AA2
a2
mm
B1
mm
B2
mm
B3
mm
B4
mm
BB1
b1
mm
BB2
b2
mm
BB3
b3
mm
BB4
b4
mm
B5
b5
mm
B6
b6
mm
C1
mm
C2
mm
C3
mm
C4
mm
C6
mm
D1
Ø D1k6
mm
D2
Ø D2j6
mm
D4KGT
D4
DD4
d4
mm
D5
mm
D6
D7
Ø D7H7
mm
D8
mm
D9
R
mm
E1
mm
E2
mm
F1
mm
F2
mm
F3
mm
F4
mm
CNSCTN
Customs tariff number
84834025
STDDTIME
Standard delivery time
The current delivery time for configurable worm gear screw jacks is 4-8 weeks, depending on the order situation. Please enquire for shorter delivery times.
USECASE
Use case
Anwendungsfall anzeigen