您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: RK Rose+Krieger
Created: 01.12.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
91338# MonoL Z60
RK Rose+Krieger
LINEAR - TECHNOLOGY
Linear Units
Timing belt linear units
Linearunit Monoline MT safelock
Accessories
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{rose_krieger/linearkomponenten/lineareinheiten/struktur_kenner_zahnriemen/pt_monoline_mt_sfl/zubehoer/anschraubnabe.prj},{NB=91338#_MonoL_Z60},{ARTIKEL=Anschraubnabe},{AUSF=für spielfreie Servokupplungen von KTR Typ Rotex GS},{BEST=91338},{LEFAMILIE=MonoL},{TYPE=Z60},{RKZEICHNR=P1006003A09_026},{DUMMYAUSF=1},{GROESSE=GS 24},{B=55},{FNENN=8.000},{SCHRAUBNENNL=20.000},{WERKSTOFF=0},{DIN=DIN 4762},{FKKL=12.9},{FONT=8},{CNSSTDDTIME=48 Stunden},{CNSMASSEXACT=0.261},{WEEE=DE71223010},{ECLASS80=23-30-92-90},{WARENNUMMER=84313900},{PPATH=assemblies/anschraubnabe_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
RK Rose+Krieger
Description
Screw-on hub - Accessories
Bill of material
91338#_MonoL_Z60
ARTIKEL
Article description
Screw-on hub
BEST
Order-no.
91338
91338
LEFAMILIE
Family Linear unit
MonoLine
DuoLine
MonoLine
DuoLine
TYPE
Type
Z 60
Z 80
MT 80
Z 60
Z 80
MT 80
GROESSE
Size
GS 24
GS 24
A
6.5
6.5
mm
B
55
55
mm
CNSSTDDTIME
Standard delivery time of the article after receipt of order
48 hours
CNSMASSEXACT
Weight
0.261
0.261
kg
WEEE
Registration No. WEEE
DE71223010
ECLASS80
eClass V 8.0
23-30-92-90
WARENNUMMER
Customs tariff number
84313900