??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SFS
Description
SCS5 - winged selfdrilling fastener
Bill of material
SFS SCS5/34-D10/T30-5,5X55 winged selfdrilling fastener
CNSORDERNO
Description
TYP
Type
SCS5
KOPF
Head shape
Countersunk head
TEXT1
Text Line 1 (Product)
winged selfdrilling fastener
TEXT2
Text Line 2 (Product)
fastener: stainless steel A2 / AISI 304
TEXT3
Text Line 3 (Product)
drill point: carbon steel
KL
Clamping range
VD
Drilling capacity
5mm
MAT
Material
A2
L
Length
mm
D1
Head diameter
10.0 mm
D2
Diameter
5.5 mm
GW
Mass
g