??
Catalog navigation
Download CAD models
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SFS
Description
SD2 - Selfdrilling fastener
Bill of material
SFS SD2-6,3X19 selfdrilling fastener
CNSORDERNO
Description
SD2-6,3X19
TYP
Type
SD2
KOPF
Head shape
Hex head
TEXT1
Text Line 1 (Product)
selfdrilling fastener
TEXT2
Text Line 2 (Product)
Carbon steel
TEXT3
Text Line 3 (Product)
-
TEXT4
Text Line 4 (Product)
-
KL
Clamping range
6mm
VD
Drilling capacity
2mm
MAT
Material
Carbon steel
L
Length
19 mm
D1
Head diameter
10.5 mm
D2
Diameter
6.3 mm
GW
Mass
4.440 g
SW
8 mm