??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SFS
Description
SD6 - A self drilling fastener
Bill of material
SFS SD6-H15-5,5X22 A self drilling fastener to fix a metal deck to steel structure
CNSORDERNO
Description
TYP
Type
SD6
KOPF
Head shape
DS
Washer variant
-
TEXT1
Text Line 1 (Product)
A self drilling fastener to fix a metal deck to steel structure
TEXT2
Text Line 2 (Product)
fastener: carbon steel, case hardened
TEXT3
Text Line 3 (Product)
-
TEXT4
Text Line 4 (Product)
-
KL
Clamping range
-
VD
Drilling capacity
-
MAT
Material
Carbon steel
L
Length
mm
D1
Head diameter
mm
D2
Diameter
5.5 mm
SW
8 mm
GW
Mass
5.300 g