??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SDA-26C - Double Disk Type Coupling / Clamp Type / Lengthy Middle Body Type
Bill of material
SDA-26C-4x4
PN
Product No.
SDA-26C
SH
Shape
Cylinder
FM
Fastening Method
Clamp type
D
Outer Diameter
26.6
L
Length
38.2
L1
10.6
D1
Inner Diameter 1
K1
Keyway 1
KB1
Key width 1
KT1
Key Height 1
TAP1
Tap
D2
Inner Diameter 2
K2
Keyway 2
KB2
Key width 2
KT2
Key Height 2
TAP2
Tap