??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SDAA-47 - Double Disk Type Coupling / Set Screw Type / Flange Type / Lengthy Middle Body Type
Bill of material
SDAA-47-8x8
PN
Product No.
SDAA-47
SH
Shape
Flange
FM
Fastening Method
Set screw type
D
Outer Diameter
47.0
L
Length
58.1
L1
13.9
D1
Inner Diameter 1
K1
Keyway 1
KB1
Key width 1
KT1
Key Height 1
D2
Inner Diameter 2
K2
Keyway 2
KB2
Key width 2
KT2
Key Height 2