??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SDAB-42C - Double Disk Type Coupling / Clamp Type / Lengthy Middle Body Type
Bill of material
SDAB-42C-6x6
PN
Product No.
SDAB-42C
SH
Shape
Flange
FM
Fastening Method
Clamp type
D
Outer Diameter
42.5
L
Length
57.9
L1
13.4
D1
Inner Diameter 1
K1
Keyway 1
KB1
Key width 1
KT1
Key Height 1
TAP1
Tap
D2
Inner Diameter 2
K2
Keyway 2
KB2
Key width 2
KT2
Key Height 2
TAP2
Tap