??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SFS
Description
SDC2-S - A self drilling distance fastener, bimetallic
Bill of material
SFS SDC2-S-S16-5,5X64 A self drilling distance fastener, bimetallic
CNSORDERNO
Description
TYP
Type
SDC2-S
KOPF
Head shape
DS
Washer variant
S16
TEXT1
Text Line 1 (Product)
A self drilling distance fastener, bimetallic
TEXT2
Text Line 2 (Product)
fastener: austenitic stainless steel A2 / AISI 304
TEXT3
Text Line 3 (Product)
drill point: carbon steel
TEXT4
Text Line 4 (Product)
sealing washer: austenitic stainless steel A2 / AISI 304 with vulkanised EPDM
KL
Clamping range
VD
Drilling capacity
2 X 1.25mm
MAT
Material
A2
L
Length
mm
D1
Head diameter
mm
D2
Diameter
5.5 mm
DW
16.0 mm
SW
mm
GW
Mass
g