You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
카탈로그 탐색
Uygun katalog dilleri:
Deutsch
English
English (United States)
SDG-GUARD-2,4
ABS Safety
Fall Safety
Guard Rail Systems
MobileGuard
MGPRO-T
Powered by
CAD modeli indir
CAD modeli üret
PDF sayfası oluştur
Previews
3D
2D
CAD Model seçimi
{abs/absturzsicherung/kollektivschutz/mobileguard/mgpro-t/sdg-guard-22c4.prj},{NB=SDG-GUARD-2,4},{ARTIKELID=SDG-GUARD-2,4},{ARTIKELBEZ=ABS Mobile Guard Pro},{LANGTEXTDE=Temporäres Schutzgeländer, geprüft nach EN 13374!Aus hochwertigem Aluminium für geneigte und flache Dächer.Einhängung in der Dachrinne.Setlänge: 2,4 m.Kraftableitung über Fassadenstützen.Inkl. Befestigungsmaterial.}
Lütfen teknik kritere göre istenen ürünü seçin. Seçilebilir nitelikler tabloda vurgulanmıştır. Seçim tablo ikonu veya değer tıklanarak sıfırlanabilir
Uygun ürünler: 1
HELP_VARIABLE
Company
ABS Safety
Description
SDG-GUARD-2,4 - ABS Mobile Guard Pro
Bill of material
SDG-GUARD-2,4
ARTIKELID
Item Code
SDG-GUARD-2,4
ARTIKELBEZ
Item Description
ABS Mobile Guard Pro
LANGTEXTDE
Information Text
Temporary guardrail system,tested in accordance with EN 13374! from high-quality aluminium for pitched and flat roofs. Hung to metal rainwater-gutters.Set length: 2,4 mload-transfer via facade-struts.Incl. fastening materials.
GAEB
GAEB Text
Mobile side protection railing ABS Mobile Guard Pro - Eaves Mobile side protection railing ABS Mobile Guard Pro or equivalent Tested according to DIN EN 13374:2019, Type C Completely made of aluminum and stainless steel, including mounting material. Attachment to gutter and support lath for securing the eaves. Force dissipation via facade supports. Usable for roof slopes of up to 60°. Quick installation due to pre-assembled posts. '.........' meters of side protection railing Optional: '.........' number of grids '.........' number of toe boards '.........' number of posts Documentation with Lock Book Docu for handover to the building operator as proof of correct installation and to ensure the long-term usability of the anchor device.
DRAWTEXT
Information Draw
It's that easy and simple: Plan your flat roof with "Draw" by ABS Safety. Get more information about our free digital tools.
DOCUTEXT
Information Docu
Fall protection must be documented and maintained once a year. Use „Lock Book Docu“ to create an error-free documentation.
PLANURL
URL to Lockbook Planning App
https://en.info.lock-book.com/draw
MANURLDE
Product page on Website
https://www.absturzsicherung.de/en/products/abs-mobile-guard-pitched.html
GTIN
4262445270967
COMCODE
Commodity Code
76109090
VPE
Unit
piece