??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABS Safety
Description
SDG-GUARD-24 - ABS Mobile Guard Pro
Bill of material
SDG-GUARD-24
ARTIKELID
Item Code
SDG-GUARD-24
ARTIKELBEZ
Item Description
ABS Mobile Guard Pro
LANGTEXTDE
Information Text
Temporary guardrail system,tested in accordance with EN 13374! from high-quality aluminium for pitched and flat roofs. Hung to metal rainwater-gutters.Set length: 24 mload-transfer via facade-struts. Incl. fastening materials.
GAEB
GAEB Text
Mobile side protection railing ABS Mobile Guard Pro - Eaves Mobile side protection railing ABS Mobile Guard Pro or equivalent Tested according to DIN EN 13374:2019, Type C Completely made of aluminum and stainless steel, including mounting material. Attachment to gutter and support lath for securing the eaves. Force dissipation via facade supports. Usable for roof slopes of up to 60°. Quick installation due to pre-assembled posts. '.........' meters of side protection railing Optional: '.........' number of grids '.........' number of toe boards '.........' number of posts Documentation with Lock Book Docu for handover to the building operator as proof of correct installation and to ensure the long-term usability of the anchor device.
DRAWTEXT
Information Draw
It's that easy and simple: Plan your flat roof with "Draw" by ABS Safety. Get more information about our free digital tools.
DOCUTEXT
Information Docu
Fall protection must be documented and maintained once a year. Use „Lock Book Docu“ to create an error-free documentation.
PLANURL
URL to Lockbook Planning App
https://en.info.lock-book.com/draw
MANURLDE
Product page on Website
https://www.absturzsicherung.de/en/products/abs-mobile-guard-pitched.html
GTIN
4262445270998
COMCODE
Commodity Code
76109090
VPE
Unit
piece