??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SDS-16C - Single Disk Type Coupling / Clamp Type
Bill of material
SDS-16C-3x3
PN
Product No.
SDS-16C
SH
Shape
Cylinder
FM
Fastening Method
D
Outer Diameter
16.0
L
Length
17.4
D1
Inner Diameter 1
K1
Keyway 1
KB1
Key width 1
KT1
Key Height 1
SP1
Split 1
D2
Inner Diameter 2
K2
Keyway 2
KB2
Key width 2
KT2
Key Height 2
SP2
Split 2