??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SDS-47 - Single Disk Type Coupling / Set Screw Type / Flange Type
Bill of material
SDS-47-8x8
PN
Product No.
SDS-47
SH
Shape
Flange
FM
Fastening Method
Set Screw
D
Outer Diameter
47.0
L
Length
31.4
L1
13.9
D1
Inner Diameter 1
K1
Keyway 1
KB1
Key width 1
KT1
Key Height 1
D2
Inner Diameter 2
K2
Keyway 2
KB2
Key width 2
KT2
Key Height 2