??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SDSS-26C - Single Disk Type Coupling / Stainless steel body
Bill of material
SDSS-26C-5x5
PN
Product No.
SDSS-26C
SH
Shape
Cylinder
FM
Fastening Method
General clamp type
D
Outer Diameter
26.6
L
Length
24.1
D1
Inner Diameter 1
K1
Keyway 1
KB1
Key width 1
KT1
Key Height 1
TAP1
Tap
D2
Inner Diameter 2
K2
Keyway 2
KB2
Key width 2
KT2
Key Height 2
TAP2
Tap