??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Discontinued product
Product discontinued since 15 Nov 2022.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 3
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
SDT14 - SFS Bohrschrauben SDT14
Bill of material
SFS 476085 A self drilling composite panel fastener
CNSORDERNO
Description
ARTNR
Order number
TYP
Type
SDT14
KOPF
Head shape
Hex head
DS
Washer variant
A19
TEXT1
Text Line 1 (Product)
A self drilling composite panel fastener
TEXT2
Text Line 2 (Product)
fastener: carbon steel
TEXT3
Text Line 3 (Product)
-
TEXT4
Text Line 4 (Product)
sealing washer: aluminum steel with vulkanised EPDM
SD
Sandwich thickness
VD
Drilling capacity
14mm
MAT
Material
Carbon steel
L
Lenght
mm
D1
Head diameter
12 mm
D2
Diameter
5.5 mm
D3
Diameter
7 mm
DW
19 mm
SW
8 mm
GW
Mass
g