??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SDWC-42C - Double Disk Type Coupling / Clamp Type
Bill of material
SDWC-42C-6x6
PN
Product No.
SDWC-42C
SH
Shape
Cylinder
FM
Fastening Method
General Clamp type mm
D
Outer Diameter
42.5
L
Length
46.2
L1
13.7
D1
Inner Diameter 1
K1
Keyway 1
KB1
Key width 1
KT1
Key Height 1
TAP1
Tap
D2
Inner Diameter 2
K2
Keyway 2
KB2
Key width 2
KT2
Key Height 2
TAP2
Tap