??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SDWC-47C - Double Disk Type Coupling / Clamp Type
Bill of material
SDWC-47C-8x8
PN
Product No.
SDWC-47C
SH
Shape
Cylinder
FM
Fastening Method
General Clamp type mm
D
Outer Diameter
47.0
L
Length
50.0
L1
16.0
D1
Inner Diameter 1
K1
Keyway 1
KB1
Key width 1
KT1
Key Height 1
TAP1
Tap
D2
Inner Diameter 2
K2
Keyway 2
KB2
Key width 2
KT2
Key Height 2
TAP2
Tap