??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SDWCS-54C/CW - Doupling Disk type Coupling / Staninless Steel Body
Bill of material
SDWCS-54C-10x10
PN
Product No.
SDWCS-54C
SH
Shape
Cylinder
FM
Fastening Method
General Clamp Type mm
D
Outer Diameter
54.0
L
Length
58.6
L1
19.0
D1
Inner Diameter 1
K1
Keyway 1
KB1
Key width 1
KT1
Key Height 1
SP1
Split 1
mm
TAP1
Tap
D2
Inner Diameter 2
K2
Keyway 2
KB2
Key width 2
KT2
Key Height 2
SP2
Split 2
mm
TAP2
Tap