??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
STRACK
Description
SE - Plate
Bill of material
SE-120-120-180-180 BX=120 LX=180 DX=80 MATX=1730
B
(B)
120 mm
BX
width
mm
Enter value for BX
width
mm
cm
inch
ft
L
(L)
180 mm
LX
length
mm
Enter value for LX
length
mm
cm
inch
ft
D
(D)
80 mm
DX
thickness
mm
Enter value for DX
thickness
mm
cm
inch
ft
MAT
(Mat)
1730
MATX
material (free choose)
SNPRTAB
Price (Euro/1)
Euro/1
ARTNRX
Art.No.