??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bader Führungselemente
Description
SE - Schwalbenschwanz-Schlittenführungen
Bill of material
SE.030.050.020.GG
CNSORDERNO
Order number
SE.030.050.020.GG
B
Width
mm
L
Length L
mm
H
Height
17 mm
C
maximum HUB
mm
POS
HUB Position
mm
Enter value for POS
HUB Position
mm
cm
inch
ft
L1
Length l1
28 mm
W
Weight
0.20 kg
F
F max.
186 N
MAT
Material
SUR
Surface coating
INFO1
Bellows cover
Possible, please get in touch
INFO2
Detent
Possible, please get in touch